Download document () of 20
We make what matters work*

303706

IZM-CS8MB-1. Cell switch contacts, 8W, complete

General specifications

Product Name
Eaton IZM32/IN32 auxiliary contact block
Catalog Number
303706
EAN
9010238192416
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.893 kg
Compliances
RoHS conform

Product specifications

Used with
IZM63…W
IN63…W
Accessory/spare part type
Withdrawable units
Special features
  • 8 changeover contacts:
  • Two modules with mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.