Download document () of 20
We make what matters work*

303709

IZM-KLP-CASS-R-1. Interlock - Off, withdrawable, right

General specifications

Product Name
Eaton IZM32/IN32 other accessories
Catalog Number
303709
EAN
9010238192447
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.31 kg
Compliances
RoHS conform
CE Marked

Product specifications

Used with
IZM63…
IN63…
Accessory/spare part type
Interlocks
Special features
Installation on right, without lock cylinder and key

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.