Knowledge Search
Download document () of 20
We make what matters work*

303755

Eaton 01.E Return line Filter Elements, 01.E 425.3VG.16.S.P, 3VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size: 425

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
303755
Product Length/Depth
305 mm
Product Weight
1 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Return-line filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
425
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.