Download document () of 20
We make what matters work*

303756
IZM-M60DC-1

IZM-M60DC-1. Motor operator, 60 V DC

General specifications

Product Name
Eaton IZM32/IN32 motor operator
Catalog Number
303756
EAN
9010238192690
Product Length/Depth
190.5 mm
Product Height
165.1 mm
Product Width
177.8 mm
Product Weight
3.059 kg
Compliances
RoHS conform

Product specifications

Used with
IZM63…
IN63…
Accessory/spare part type
Withdrawable units
Control voltage operating range
60 V DC
Special features
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.