Download document () of 20
We make what matters work*

303812
+IZM-LCS-SR-1

+IZM-LCS-SR-1. Latch check switch, 1 C/O, IZM - SR

General specifications

Product Name
Eaton IZM32/IN32 auxiliary contact block
Catalog Number
303812
EAN
9010238193048
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.237 kg
Compliances
RoHS conform

Product specifications

Used with
IZM63…
IN63…
Electric connection type
Other
Mounting Method
Other
Accessory/spare part type
Auxiliary contact
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of switches (fault signal)
0
Model
Integrable
Lamp holder
Other
Special features
For internal wiring with closing release

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.