Download document () of 20
We make what matters work*

303833

IZM-UVR400AC-1. Undervoltage release, 380 - 415 V AC

General specifications

Product Name
Eaton IZM32/IN32 undervoltage release
Catalog Number
303833
EAN
9010238193239
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.53 kg
Compliances
RoHS conform

Product specifications

Used with
IZM63…
IN63…
Accessory/spare part type
Voltage release
Control voltage operating range
380 - 415 V AC (50/60 Hz)
Type
Accessory
Special features
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.