Download document () of 20
We make what matters work*

303841

IZM-RA-1. Option, Reset, automatic, reclosing interlock

General specifications

Product Name
Eaton IZM32/IN32 other accessories
Catalog Number
303841
EAN
9010238193307
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.215 kg
Compliances
RoHS conform

Product specifications

Used with
IZM63…
IN63…
Accessory/spare part type
Trip indication / Reset options
Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.