Download document () of 20
We make what matters work*

304212DRHC

Eaton B-Line series Type 3/3R panel enclosures, 30" height, 12" length, 42" width, NEMA 3R, Hinged cover, DRHC enclosure, Wall mount, Medium double door, External mounting feet, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 3/3R panel enclosures
Catalog Number
304212DRHC
UPC
782051408850
Product Length/Depth
12 in
Product Height
30 in
Product Width
42 in
Product Weight
143.3 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
T-handle with 3-pt latching
Style
Medium double door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
12 gauge
Model
DRHC enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Padlock provision
Mounting hole details
External mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.