Download document () of 20
We make what matters work*

304416

CRCA-00/14 . Room Controller Touch, Silver, matt, with Universal firmware for Bridge

General specifications

Product Name
Eaton Moeller series xComfort - Controllers
Catalog Number
304416
EAN
9010238199316
Product Length/Depth
55 mm
Product Height
21 mm
Product Width
55 mm
Product Weight
0.055 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
Other
Fitted with:
Display
Local operation
Assembly arrangement
Basic element with complete housing
Bus system product type
Sensor, Controller
Number of inputs (binary)
0
RAL-number (Akin)
7001
Standby power consumption (solstandby)
5 W
Surface finishing
Matt
Power supply
Battery
Surface protection
Lacquered
Class (temperature control)
IV
Material quality
Thermoplastic
Sensor type
Temperature
Humidity
Color
Silver
Degree of protection
IP20
Functions
Manual set point setting
Parallel-service possible
Material
Plastic
Mounting method
Surface mounted (plaster)

Export product specification