Download document () of 20
We make what matters work*

304418

CBMZ-02/03. UMS cover plate 55, Silver, matt

General specifications

Product Name
Eaton Moeller series xComfort motion detector
Catalog Number
304418
EAN
9010238199323
Product Length/Depth
55 mm
Product Height
12 mm
Product Width
55 mm
Product Weight
0.01 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Spare part
Color
Silver
Bus system product type
Sensor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.