Download document () of 20
We make what matters work*

304427

CWIZ-04/29. Rocker 4-f, without LED, jet black, matt, Shutter

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
304427
EAN
9010238199354
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
0.007 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Halogen free
Surface finishing
Matt
Surface protection
Lacquered
Material quality
Thermoplastic
Color
Jet black
Black
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IK00
IP20
Model
Other
Imprint/indication
Symbol "arrows"
Bus system product type
Rocker
Utilization
Switch/push button
Number of gangs (rocker)
4
RAL-number (Akin)
9005

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.