Knowledge Search
Download document () of 20
We make what matters work*

304583
01.N 100.6VG.16.E.P.-

Eaton 01.N In-Line Filter Element, 01.N 100.6VG.16.E.P.-, 6 VG Glass fiber fleece (VG), 232 psi (16 Bar), Size:100

General specifications

Product Name
Eaton 01.N In-Line Filter Element
Catalog Number
304583
Product Length/Depth
198 mm
Product Weight
0.37 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO3723
ISO3968
ISO2942
ISO2941
ISO16889
ISO2943

Product specifications

Filter element type
In-line filter elements
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
100
Retention rating
7.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.