Eaton Moeller series xEffect - FAZ-DC MCB. C, 13A, 1pole, RT
| Product Name |
Eaton Moeller series xEffect - FAZ-DC MCB
|
| Catalog Number |
305877
|
| EAN |
9010238216822
|
| Product Length/Depth |
105 mm
|
| Product Height |
75.5 mm
|
| Product Width |
17.7 mm
|
| Product Weight |
0.122 kg
|
| Compliances |
RoHS conform
|
| Certifications |
EN45545-2
IEC 61373 |
| Number of poles |
Single-pole
|
| Number of poles (total) |
1
|
| Number of poles (protected) |
1
|
| Tripping characteristic |
C
|
| Release characteristic |
C
|
| Amperage Rating |
13 A
|
| Type |
|
| Voltage type |
DC
|
| Rated operational voltage (Ue) - max |
250 V
|
| Rated insulation voltage (Ui) |
440 V
|
| Rated impulse withstand voltage (Uimp) |
4 kV
|
| Frequency rating - min |
50 Hz
|
| Frequency rating - max |
60 Hz
|
| Rated switching capacity (IEC/EN 60947-2) |
10 kA
|
| Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V |
10 kA
|
| Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V |
10 kA
|
| Selectivity class |
3
|
| Overvoltage category |
III
|
| Pollution degree |
2
|
| Lifespan, electrical |
4000 operations
|
| Frame |
45 mm
|
| Width in number of modular spacings |
1
|
| Built-in depth |
75.5 mm
|
| Mounting width per pole |
17.7 mm
|
| Mounting width |
17.7 mm
|
| Mounting position |
As required
|
| Degree of protection |
IP20
|
| Terminals (top and bottom) |
Lift terminals
|
| Connectable conductor cross section (solid-core) - min |
1 mm²
|
| Connectable conductor cross section (solid-core) - max |
25 mm²
|
| Connectable conductor cross section (multi-wired) - min |
1 mm²
|
| Connectable conductor cross section (multi-wired) - max |
25 mm²
|
| Terminal capacity (control cable) |
25 mm² (1x)
|
| Terminal protection |
Finger and hand touch safe, DGUV VS3, EN 50274
|
| Lifespan, mechanical |
20000 operations
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
75 °C
|
| Current limiting class |
3
|
| Features |
Additional equipment possible
|