Download document () of 20
We make what matters work*

306124

APW1-KLV. Surface-mounted tub for 1-row KLV in the flat or super-flat version

General specifications

Product Name
Eaton xComfort KLV LV systems Final Distribution Boards
Catalog Number
306124
EAN
9010238215740
Product Length/Depth
118 mm
Product Height
340 mm
Product Width
360 mm
Product Weight
0.77 kg
Compliances
CE Marked
RoHS conform

Product specifications

Accessory/spare part type
Mounting frame
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.