Download document () of 20
We make what matters work*

306131

CSEZ-01/37. Water sensor cable. Adhesive sensor flat-cable 3m with 1m connection cable, 2-wires

General specifications

Product Name
Eaton xComfort LeakageStop cable
Catalog Number
306131
EAN
9010238216297
Product Length/Depth
95 mm
Product Height
25 mm
Product Width
95 mm
Product Weight
61 g
Compliances
RoHS conform

Product specifications

Bus system operating type
None
Color
Other
Degree of protection
IP54
Mounting method
Surface mounted (plaster)
Model
Leakage sensor
Number of inputs (binary)
0
RAL-number (Akin)
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.