Knowledge Search
Download document () of 20
We make what matters work*

306220

Eaton Easy-Fit Exchange Filter Elements, 02.0280 D.20VG.30.HC.E.P, 20 VG, Glass fiber fleece (VG), Nitrile, 435 psi (30 Bar), Size: 280

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
306220
Product Length/Depth
440 mm
Product Weight
0.96 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO16889
ISO3968
ISO2941
ISO2942
ISO3724
ISO3723
ISO2943

Product specifications

Filter element type
Pressure filter elements
Filter fineness
20 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
280
Retention rating
20.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.