Knowledge Search
Download document () of 20
We make what matters work*

306602

Eaton 01.NR Return-Line Filter Elements, 01.NR 630.80G.10.B.P, 80G, Stainless steel wire mesh (G), 145 psi (10 Bar), Size: 630

General specifications

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
306602
Product Length/Depth
400 mm
Product Weight
2.45 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-4
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
630
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.