Knowledge Search
Download document () of 20
We make what matters work*

306607

Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.16VG.10.B.P.-, 16 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Size: 1000

General specifications

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
306607
Product Length/Depth
400 mm
Product Weight
3.448 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-4
Certifications
ISO16889
ISO2942
ISO3724
ISO3723
ISO3968
ISO2941
ISO2943

Product specifications

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
16 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
1000
Retention rating
15.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.