Knowledge Search
Download document () of 20
We make what matters work*

306669

Eaton 01.E Pressure Filter Element, 01.E 60.500G.HR.E.P.-, 500 G, Stainless steel wire mesh (G), 2320 psi (160 Bar), Size:

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
306669
Product Length/Depth
110 mm
Product Weight
0.22 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
500 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
60
Retention rating
500 µm
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.