Download document () of 20
We make what matters work*

306S15

EATON NOSPIN DIFFERENTIAL; ROCKWELL SQ100; 41 SPLINE

General specifications

Product Name
Eaton NoSpin Differential
Catalog Number
306S15

Product specifications

Gear spline tooth count
41 EA
Bearing diameter
665 mm
Axle shaft diameter
2.1 in
Ring gear size
306 mm
Torque capacity
14351 Nm
Vehicle usage
On Road: Work Truck / Towing
Off-Road: Work Truck / Towing
Off-Road: Extreme Off-Road
Off-Road: Rock Crawl
Model product notes
"Most gear oils are sufficient: a quality, petroleum-mineral based oil is recommended. Synthetic oils and friction modifiers can also be used, but are not necessary. In cold weather conditions, a lower viscosity gear oil (equivalent to API GL-5 75W-90) is recommended."

Export product specification