Download document () of 20
We make what matters work*

306S46

EATON NOSPIN DIFFERENTIAL; CLARK; 27 SPLINE

General specifications

Product Name
Eaton NoSpin Differential
Catalog Number
306S46

Product specifications

Gear spline tooth count
27 EA
Bearing diameter
7927 mm
Axle shaft diameter
2.36 in
Ring gear size
306 mm
Torque capacity
17462 Nm
Vehicle usage
Off-Road: Work Truck / Towing
Off-Road: Extreme Off-Road
On Road: Work Truck / Towing
Off-Road: Rock Crawl
Model product notes
"Most gear oils are sufficient: a quality, petroleum-mineral based oil is recommended. Synthetic oils and friction modifiers can also be used, but are not necessary. In cold weather conditions, a lower viscosity gear oil (equivalent to API GL-5 75W-90) is recommended."

Export product specification