Knowledge Search
Download document () of 20
We make what matters work*

307478
01.TS 425.10VG.-.B.-.-

Eaton 01.AS/TS Suction Filter Element, 01.TS 425.10VG.-.B.-.-, 10 VG Glass fiber fleece (VG), Size:425

General specifications

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
307478
Product Length/Depth
318 mm
Product Weight
1.1 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943

Product specifications

Filter element type
Tank/Suction filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
425
Retention rating
10.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.