Knowledge Search
Download document () of 20
We make what matters work*

307485
01.E 2001.40G.10.E.P.-

Eaton 01.E Lubrication Filter Element, 01.E 2001.40G.10.E.P.-, 40 G Stainless steel wire mesh (G), 145 psi (10 Bar), Size:2001

General specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
307485
Product Length/Depth
500 mm
Product Weight
7.2 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Lubrication filter elements
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
2001
Retention rating
40.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.