Knowledge Search
Download document () of 20
We make what matters work*

307620

Eaton Easy-Fit Exchange Filter Elements, 02.0660 R.10VG.30.HC.S.P, 10 VG, Glass fiber fleece (VG), Nitrile, 435 psi (30 Bar), Size: 660

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
307620
Product Length/Depth
325 mm
Product Weight
1.832 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO3723
ISO2942
ISO3724
ISO3968
ISO16889
ISO2943

Product specifications

Filter element type
Return-line filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
660
Retention rating
10.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.