Knowledge Search
Download document () of 20
We make what matters work*

308055

Eaton 01.AS/TS Suction Filter Elements, 01.TS 210.25VG.-.B.-.-, 25 VG, Glass fiber fleece (VG), Size: 210

General specifications

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
308055
Product Length/Depth
230 mm
Product Weight
0.64 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3968
ISO3724
ISO2943

Product specifications

Filter element type
Tank/Suction filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
210
Retention rating
20.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.