Knowledge Search
Download document () of 20
We make what matters work*

308062

Eaton 01.AS/TS Suction Filter Elements, 01.TS 310.25G.-.B.-.-, 25 G, Stainless steel wire mesh (G), Size: 310

General specifications

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
308062
Product Length/Depth
316 mm
Product Weight
0.86 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO3724
ISO3968
ISO2941
ISO16889
ISO2943

Product specifications

Filter element type
Tank/Suction filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
310
Retention rating
25.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.