Knowledge Search
Download document () of 20
We make what matters work*

308063
01.TS 310.40G.-.B.-.-

Eaton 01.AS/TS Suction Filter Element, 01.TS 310.40G.-.B.-.-, 40 G Stainless steel wire mesh (G), 435 psi (30 Bar), Size:310

General specifications

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
308063
Product Length/Depth
316 mm
Product Weight
0.76 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943

Product specifications

Filter element type
Tank/Suction filter elements
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Viton
Nominal size
310
Retention rating
40.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.