Knowledge Search
Download document () of 20
We make what matters work*

309647
01.NR 1000.10P.10.B.P.-

Eaton 01.NR Return-Line Filter Element, 01.NR 1000.10P.10.B.P.-, 10 P Paper (P), 145 psi (10 Bar), Size:1000

General specifications

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
309647
Product Length/Depth
400 mm
Product Weight
3.65 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-4
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile
Nominal size
1000
Retention rating
10.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.