Knowledge Search
Download document () of 20

309701-20

309701-20 - INSTALLATION 1552 2.00 ADVANTAGE SELF-ADJUST

General specifications

Product Name
Eaton Advantage Self-Adjust Clutch
Catalog Number
309701-20
UPC
840379301755
Product Height
7.25 in
Product Weight
135 lb
Certifications
Not Applicable

Product specifications

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1860 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
7 EA
Friction pad count
6 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
Yes
Vehicle classification group
Heavy Duty

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.