Knowledge Search
Download document () of 20
We make what matters work*

30D27R
FUSE-D2 30A F GR 500VAC E27

Eaton Bussmann series low voltage D fuse, Ultra-rapid, 500V, 30A, Non Indicating, fuse, Class gR, Ultra rapid, Black, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
30D27R
UPC
051712605335
EAN
5027590475976
Product Length/Depth
50 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
30.32 g
Compliances
GoST-R
CE Marked
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Electrical data

Amperage Rating
30 A
Voltage rating
500 V
Breaking capacity
50 kA
Utilization category
gR (general purpose semiconductor protection)

Product specification

Fuse size
DII
Fuse type
D27R - Ultra rapid
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
E27/DII Fuse base
TFD27 Fuse base screw fixing
SFRD27 Fuse base DIN-Rail mount
TFRD27 Fuse base DIN-Rail mount

Export product specification