Knowledge Search
Download document () of 20
We make what matters work*

30KTH

Eaton Bussmann series high speed traction fuse, 30A, None, Fuse

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
30KTH
UPC
051712833752
EAN
5027590476096
Product Length/Depth
27.1 mm
Product Height
27.9 mm
Product Width
156 mm
Product Weight
167.8 g
Compliances
Contact factory

Electrical data

Amperage Rating
30 A
Voltage rating
1200 V
Voltage type
AC/DC
Watt losses
7.1 W

Product specification

Application
traction
Fuse indicator
None

Export product specification