Knowledge Search
Download document () of 20
We make what matters work*

30PW

Eaton arrow hart surge protection watertight plug closure cap, Yellow, 1000 psi, Santoprene, Used with 30A HartLock plugs

General specifications

Product Name
Eaton Surge Protection watertight plug closure cap
Catalog Number
30PW
UPC
040893644042
Product Length/Depth
2 in
Product Height
7 in
Product Width
2.7 in
Product Weight
0.145 lb
Compliances
NAFTA
RoHS Compliant

Product specifications

Special features
Replacement
Type
Watertight plug closure cap
Color
Yellow
Breaking capacity
1000 psi
Material
Santoprene
Used with
Watertight plug

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service
Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055 

EDI Ordering
Phone: 770-631-2180 

Technical Support
Phone (Toll Free): 866-853-4293, option 2

How to buy

My.Eaton