Download document () of 20
We make what matters work*

310549
01.WP 45.10VG.E.P

Eaton 01.WP Spin On Element,01.WP 45.10VG.E.P,10 VG,Glass fiber fleece (VG),Nitrile,45

General specifications

Product Name
Eaton 01.WP Spin-On Filter Element
Catalog Number
310549
Product Length/Depth
145 mm
Product Weight
0.67 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Spin-on Filter element
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
45
Retention rating
10.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.