Knowledge Search
Download document () of 20
We make what matters work*

310570
01.E 2001.16VG.10.E.P.-

Eaton 01.E Lubrication Filter Element, 01.E 2001.16VG.10.E.P.-, 16 VG Glass fiber fleece (VG), 145 psi (10 Bar), Size:2001

General specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
310570
Product Length/Depth
500 mm
Product Weight
6.75 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Lubrication filter elements
Filter fineness
16 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
2001
Retention rating
15.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.