Knowledge Search
Download document () of 20
We make what matters work*

310869

Eaton 01.E Lubrication Filter Elements, 01.E 1201.10VG.10.S.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Size: 1201

General specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
310869
Product Length/Depth
503.5 mm
Product Weight
3.936 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO3724
ISO3723
ISO3968
ISO16889
ISO2942
ISO2943

Product specifications

Filter element type
Return-line filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
1201
Retention rating
10.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.