Knowledge Search
Download document () of 20
We make what matters work*

311178

Eaton 01.AS/TS Suction Filter Elements, 01.AS 631.80G.-.B.-.-, 80 G, Stainless steel wire mesh (G), Size: 631

General specifications

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
311178
Product Length/Depth
515 mm
Product Weight
1.3 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO16889
ISO3723
ISO2941
ISO3724
ISO3968
ISO2942
ISO2943

Product specifications

Filter element type
Suction filter elements
Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
631
Retention rating
80.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.