Knowledge Search
Download document () of 20
We make what matters work*

312235

Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.25VG.10.B.V.-, 25 VG, Glass fiber fleece (VG), Viton, 145 psi (10 Bar), Size: 1000

General specifications

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
312235
Product Length/Depth
400 mm
Product Weight
3.542 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-4
Certifications
ISO16889
ISO3968
ISO3723
ISO2942
ISO2941
ISO3724
ISO2943

Product specifications

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Nominal size
1000
Retention rating
20.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.