Knowledge Search
Download document () of 20
We make what matters work*

312239

Eaton 01.E Return line Filter Elements, 01.E 631.10VG.16.E.P, 10VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size: 631

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
312239
Product Length/Depth
312 mm
Product Weight
1.45 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Return-line filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
631
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.