Knowledge Search
Download document () of 20
We make what matters work*

312426
01.NBF 55-85.3VL.B.P.-

Eaton 01.NBF Breather Filter Element, 01.NBF 55-85.3VL.B.P.-, 3 VL Glass fiber fleece (VL), Size:55

General specifications

Product Name
Eaton 01.NBF Breather Filter Element
Catalog Number
312426
Product Length/Depth
68 mm
Product Weight
0.64 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO3724
ISO3968
ISO16889
ISO2941
ISO3723
ISO2943

Product specifications

Filter element type
Breather Filter elements
Filter fineness
3 VL
Filter media type
Glass fiber fleece (VL)
Sealing material
Nitrile
Nominal size
55
Retention rating
3.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.