Knowledge Search
Download document () of 20
We make what matters work*

312454
03.2.225.3VG.16.E.V

Eaton Easy-Fit Exchange Filter Element, 03.2.225.3VG.16.E.V, 3 VG Glass fiber fleece (VG), 232 psi (16 Bar), Size:225

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
312454
Product Length/Depth
222 mm
Product Weight
0.78 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Exchange filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Nominal size
225
Retention rating
5.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.