Knowledge Search
Download document () of 20
We make what matters work*

312815

Eaton 01.E Pressure Filter Elements, 01.E 60.80G.30.E.V.-, 80 G, Stainless steel wire mesh (G), Viton, 435 psi (30 Bar), Size: 60

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
312815
Product Length/Depth
110 mm
Product Weight
0.142 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO3723
ISO2941
ISO3968
ISO16889
ISO3724
ISO2943

Product specifications

Filter element type
Pressure filter elements
Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Viton
Nominal size
60
Retention rating
80.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.