Download document () of 20
We make what matters work*

314-CSA

Eaton Brass flush-mount micro contact - EN50131-2-6 certified - protection grade 2 - environmental class III

General specifications

Product Name
Eaton Micro contacts
Catalog Number
314-CSA
EAN
8054934901676
Product Length/Depth
12 mm
Product Height
8 mm
Product Width
8 mm
Product Weight
0.008 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
50 °C
Operating temperature - min
-25 °C
Current - max
100 mA
Degree of protection (IP)
IP65
Type of fastening
Other
Type Of Electric Connection
Other
Color
Other
Mounting Method
Flush
Built-in
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
1017
Wire length connecting cable
0.3 m
Diameter sensor
6 mm
Sensor length
12 mm

Export product specification