Knowledge Search
Download document () of 20
We make what matters work*

314166
01.AS 220.40G.-.B.-.-

Eaton 01.AS/TS Suction Filter Element, 01.AS 220.40G.-.B.-.-, 40 G Stainless steel wire mesh (G), Size:220

General specifications

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
314166
Product Length/Depth
274 mm
Product Weight
0.48 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943

Product specifications

Filter element type
Suction filter elements
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
220
Retention rating
40.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.