Knowledge Search
Download document () of 20
We make what matters work*

314218

Eaton 01.NR Return-Line Filter Elements, 01.NR 63.10VG.10.B.P, 10 VG,Glass fiber fleece, Nitrile, 145 psi (10 Bar), Size: 63

General specifications

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
314218
Product Length/Depth
160 mm
Product Weight
0.25 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
63
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.