Knowledge Search
Download document () of 20
We make what matters work*

315095

Eaton AE Clogging Indicator, AE.70.2,5.V.-.B, Viton, 6000 psi (420 Bar), Electrical/Visual

General specifications

Product Name
Eaton AE Clogging Indicator
Catalog Number
315095
Product Length/Depth
87 mm
Product Height
144 mm
Product Width
49 mm
Product Weight
0.725 kg
Compliances
DIN EN 61140 class 2

Product specifications

Connection type
G 1/2" threaded
Filter type
Clogging indicator
Material
Aluminum
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Electrical/Visual
Sealing material
Viton
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Operating pressure - max
6000 psi (420 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.