Knowledge Search
Download document () of 20
We make what matters work*

317093

Eaton AE Clogging Indicator, AE.30.2,5.P.-.-, Nitrile, 6000 psi (420 Bar), Electrical

General specifications

Product Name
Eaton AE Clogging Indicator
Catalog Number
317093
Product Length/Depth
76.5 mm
Product Height
93 mm
Product Width
30 mm
Product Weight
0.23 kg
Compliances
DIN EN 61140 class 2

Product specifications

Connection type
G 1/2" threaded
Filter type
Clogging indicator
Material
Aluminum
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Electrical
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Operating pressure - max
6000 psi (420 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.