Knowledge Search
Download document () of 20
We make what matters work*

317129

Eaton AOR/AOC Clogging Indicator, AOR.5,0.P.-, Nitrile, 3200 psi (220 Bar), Visual

General specifications

Product Name
Eaton AOR/AOC Clogging Indicator
Catalog Number
317129
Product Length/Depth
30 mm
Product Height
75 mm
Product Width
30 mm
Product Weight
0.081 kg
Compliances
G Threads per ISO 228

Product specifications

Connection type
G 1/2" threaded
Filter type
Clogging indicator
Material
Aluminum
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Operating pressure - max
3200 psi (220 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.