Knowledge Search
Download document () of 20
We make what matters work*

319965

Eaton 01.E Pressure Filter Elements, 01.E 240.3VG.30.E.P, 3VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size: 240

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
319965
Product Length/Depth
230 mm
Product Weight
0.56 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
240
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.