Knowledge Search
Download document () of 20
We make what matters work*

320075

Eaton 01.AS/TS Suction Filter Elements, 01.TS 210.250G.-.B.-.-, 250 G, Stainless steel wire mesh (G), Size: 210

General specifications

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
320075
Product Length/Depth
230 mm
Product Weight
0.64 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO16889
ISO2942
ISO3723
ISO3968
ISO2941
ISO2943

Product specifications

Filter element type
Tank/Suction filter elements
Filter fineness
250 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
210
Retention rating
250 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.