Knowledge Search
Download document () of 20
We make what matters work*

321369
01.E 3001.25G.10.E.P.VA

Eaton 01.E Lubrication Filter Element, 01.E 3001.25G.10.E.P.VA, 25 G Stainless steel wire mesh (G), 145 psi (10 Bar), Size:3001

General specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
321369
Product Length/Depth
746.5 mm
Product Weight
11.85 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Lubrication filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
3001
Retention rating
25.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.